1018:x Identity

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1018 (Device)

Subindex

0x00

Datatype

UINT8

Min. Value

Default

4 (0x04)

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All