ZS4800-2043 / AX8128 connector plug and AX85xx combined modules
![]() | Maximum output current for the motor brake B- and B+ AX8128, AX8525, and AX8540 = 2 A |
- X13 slot on AX8128 and AX85xx combined modules
Terminal point | Connection |
|---|---|
PE | Protective conductor |
W | Motor connection W |
V | Motor connection V |
U | Motor connection U |
Wire cross-section Maximum 16 mm² | |
Mounting Push in | |
Notice | |
Connection of third-party motors A temperature sensor with double isolation or reinforced isolation is required for the operation of a third-party motor with a temperature sensor on the AX8000. The AX8000 multi-axis servo system and further components can be damaged if this is ignored. |
![]() | No connection of OCT, temperature sensor and holding brake The ZS4500-2014 connector is required to connect the OCT, temperature sensor and holding brake. |
