ZS4500-2014 / AX8128 connector plug and AX85xx combined modules

ZS4500-2014 / AX8128 connector plug and AX85xx combined modules 1:

Maximum output current for the motor brake B- and B+

AX8128, AX8525 and AX8540  =  2 A

ZS4500-2014 / AX8128 connector plug and AX85xx combined modules 2:

Terminal point

Connection

T-

OCT- or Temperature -

Possible temperature sensors:
KTY 83-1xx, KTY 84-1xx, KTY 21-6, PT1000 or PTC

T+

OCT+ or Temperature +

Possible temperature sensors:
KTY 83-1xx, KTY 84-1xx, KTY 21-6, PT1000 or PTC

PE

Protective conductor

B-

Holding brake GND

B+

Holding brake +

Wire cross-section

Maximum 6 mm²
AWG 8

Mounting

Push in

Notice

Connection of third-party motors

A temperature sensor with double isolation or reinforced isolation is required for the operation of a third-party motor with a temperature sensor on the AX8000.

The AX8000 multi-axis servo system and further components can be damaged if this is ignored.