Wide voltage range of the power supply
Due to the wide voltage range of the power supply modules, the AX8000 multi-axis servo system can be operated worldwide on different voltage systems.
All networks with a grounded center point are permitted; TT / TN.
Data are given below for the wide voltage range of the power supply modules for the different supply networks:
Single-phase supply networks | Three-phase supply networks |
|---|---|
1 x 100-10% VAC to 1 x 240+10% VAC | 3 x 200-10% VAC to 3 x 480+8% VAC |
![]() | Supply networks Further information on all supply networks in the chapter: → Electrical installation, supply networks |
![]() | Country-specific examples The following table contains examples of different network systems in various countries: |
Country | Single-phase | Three-phase |
|---|---|---|
Japan | 1 x 100 VAC | 3 x 200 VAC |
North America | 1 x 115 VAC | 3 x 480 VAC |
Europe | 1 x 230 VAC | 3 x 400 VAC |

