Supply networks
The AX8000 multi-axis servo system is suitable for operation on grounded single-phase or three-phase networks. The respective network configurations differ by the type of ground connection. For a better understanding, the table below contains examples with the associated meaning:
Network configuration | French term | Meaning |
---|---|---|
TN | Terre Neutre | Neutral grounding of a point |
TT | Terre Terre | Direct grounding of a point |
TN-C | Terre Neutre Combiné | Combined neutral grounding: Neutral conductor and protective conductor combined to form PEN conductor |
TN-S | Terre Neutre Combiné Séparé | Separate neutral grounding: Separate neutral conductor and protective conductor |
IT | Isolé Terre | Isolation of all active parts from ground |
Connection to TN or TT networks is possible without further measures.
For all other networks, operation is only possible on isolating transformers. An isolating transformer is a mains transformer that transfers the mains voltage to the secondary winding via an electrical isolation. A star point grounded network is made available with the help of this protective isolation.
The AX8000 power supply modules are equipped with a wide-range voltage input on terminal point X01 and can be connected to the following voltage systems:
- Three-phase 200 VAC to 480 VAC
- Single-phase 100 VAC to 240 VAC