AX81xx | Single-axis modules
Digital encoder systems
The following protocols are supported:
- EnDat® 2.2/22
- BiSS® C
The following modules of the AX8000 multi-axis servo system with multi-feedback interface support digital encoder systems:
|
Ordering information |
Description |
|---|---|
AX8108-0110-0000 | Single-axis module, 8 A |
AX8108-0210-0000 | |
AX8118-0110-0000 | Single-axis module, 18 A |
AX8118-0210-0000 |
Digital and analog encoder systems
The following protocols are supported:
- EnDat® 2.2/22
- BiSS® C
- TTL (DIFF RS422)
- SinCos 1 Vpp
The following modules of the AX8000 multi-axis servo system with multi-feedback interface support digital and analog
encoder systems:
|
Ordering information |
Description |
|---|---|
AX8108-0120-0000 | Single-axis module, 8 A |
AX8108-0220-0000 | |
AX8118-0120-0000 | Single-axis module, 18 A |
AX8118-0220-0000 | |
AX8128-0120-0000 | Single-axis module, 28 A |
AX8128-0220-0000 |