Type key AX85xx
AX 85 yz - a b c d - e f g h | Explanation |
|---|---|
AX | Product area
|
8 | Series
|
5 | Combined power supply and axis module |
yz | Nominal DC link output current
Channel nominal current
|
a | Supply
DC link voltage
|
b | Safety function
All information on the safety functions integrated in the drive can be found in the chapter Ordering options. |
c | Hardware features
|
d | Version
|
e | Version
|
f | Version
|
g | Dual Use
Further information can be found in the Dual Use chapter. |
h | Version
|