Technical data
NOTICE | ||
![]() | UL Listing It is essential to observe chapter "Product overview-->Guidelines and Standards-->UL-Listing" if you wish to operate an AX5000 in an economic area that requires a UL-Listing. |
Permitted environmental conditions and operating conditions
Technical data | AX5000 |
---|---|
Ambient temperature during operation | 0 °C to +50 °C |
Ambient temperature for transportation / storage | -25 °C to +70 °C |
Air humidity | 5 % to 95 %, non-condensing |
Contamination level | Contamination level 2 according to EN 60204 / EN 50178 |
Corrosion protection | Under extreme operating conditions, special measures must be agreed with the manufacturer, and implemented by the user. |
Operating altitude | up to 1000 m above sea level |
Permissible installation position | |
Ventilation | Total rated device current ≤3 A: free convection, |
Protection class | IP20 |
Vibration test (EN 60068-2-6) | Frequency range: 10 - 500 Hz |
Shock test (EN 60068-2-27) | Half sine wave Amplitude : 5 g |
Shock test (EN 60068-2-27) | Half sine wave Amplitude : 5 g |
EMC / radio interference* | Category C3: standard |
Approvals | CE |
Special operating conditions | The usability of Beckhoff servo drives from the AX5000 type series under harsh operating conditions or other unfavorable conditions must be ascertained individually in consultation between the manufacturer and the user. |
Electrical data - Single-channel servo drive (AX5101 - AX5106)
Single-phase connection
Technical data | AX5101 | AX5103 | AX5106 |
---|---|---|---|
Rated output current | 1.5 A | 3 A | 4,5 A |
Minimum rated motor current at full current resolution | 0.35 A | 1 A | 1 A |
Peak output current (1) | 4.5 A | 7.5 A | 13 A |
Rated supply voltage | 1 x 100-10% - 240+10% VAC | ||
max. DC link voltage | 890 VDC | ||
Rated apparent power (choices) |
|
|
|
Power loss (2) | 35 W | 50 W | 85 W |
Continuous braking power (internal brake resistor) | 50 W | 50 W | 150 W |
Max. braking power (internal brake resistor) | 14 kW | ||
Min. brake resistor (external brake resistor) | 47 W | ||
Max. braking power (external brake resistor) | 15 kW |
(1) Irms for max. 7 s
(2) S1 mode incl. power supply, without braking chopper
Electrical data - Single-channel servo drive (AX5101 - AX5125)
Three-phase connection
Electrical data | AX5101 | AX5103 | AX5106 | AX5112 | AX5118 | AX5125 |
---|---|---|---|---|---|---|
Rated output current | 1,5 A | 3 A | 6 A | 12 A | 18 A | 25 A |
Minimum rated motor current at full current resolution | 0,35 A | 1 A | 1 A | 6 A | 12 A | 12 A |
Peak output current (1) | 4,5 A | 7,5 A | 13 A | 26 A | 36 A | 50 A |
Rated supply voltage | 3 x 100-10% - 480+10% VAC | |||||
max. DC link voltage | 890 VDC | |||||
Rated apparent power (choices) |
|
|
|
|
|
|
Power loss (2) | 35 W | 50 W | 85 W | 160 W | 255 W | 340 W |
Continuous braking power (internal brake resistor) | 50 W | 50 W | 150 W | 90 W | 200 W | 200 W |
Max. braking power (internal brake resistor) | 14 kW | 26 kW | 26 kW | |||
Min. brake resistor (external brake resistor) | 47 W | 47 W | 47 W | 30 W | 22 W | 22 W |
Max. braking power (external brake resistor) | 15 kW | 15 kW | 15 kW | 23,5 kW | 32 kW | 32 kW |
(1) Irms for max. 7 s
(2) S1 mode incl. power supply, without braking chopper
Electrical data - Two-channel servo drive (AX52xx)
Single-phase connection
Electrical data | AX5201 | AX5203 | AX5206 |
---|---|---|---|
Rated output current / channel | 1.5 A | 3 A | 6 A |
Minimum rated channel current at full current resolution | 0.35 A | 1 A | 1 A |
Maximum rated channel current at full current resolution | 3 A | 4.5 A | 9 A |
Total rated output current at full current resolution | 3 A | 4.5 A | 9 A |
Maximum Peak output current (1) / channel | 5 A | 10 A | 13 A |
Peak output current (1) total device current | 10 A | 20 A | 26 A |
Rated supply voltage | 1 x 100-10% - 240+10% VAC | ||
max. DC link voltage | 890 VDC | ||
Rated apparent power (choices) |
|
|
|
Power loss (2) | 55 W | 85 W | 160 W |
Continuous braking power (internal brake resistor) | 50 W | 150 W | 90 W |
Max. braking power (internal brake resistor) | 14 kW | ||
Min. brake resistor (external brake resistor) | 47 W | ||
Max. braking power (external brake resistor) | 15 kW |
(1) Irms for max. 7 s
(2) S1 mode incl. power supply, without braking chopper
Electrical data - Two-channel servo drive (AX52xx)
Three-phase connection
Electrical data | AX5201 | AX5203 | AX5206 |
---|---|---|---|
Rated output current / channel | 1.5 A | 3 A | 6 A |
Minimum rated channel current at full current resolution | 0.35 A | 1 A | 1 A |
Maximum rated channel current at full current resolution | 3 A | 6 A | 9 A |
Total rated output current at full current resolution | 3 A | 6 A | 12 A |
Maximum Peak output current (1) / channel | 5 A | 10 A | 13 A |
Peak output current (1) total device current | 10 A | 20 A | 26 A |
Rated supply voltage | 3 x 100-10% - 480+10% VAC | ||
max. DC link voltage | 890 VDC | ||
Rated apparent power (choices) |
|
|
|
Power loss (2) | 55 W | 85 W | 160 W |
Continuous braking power (internal brake resistor) | 50 W | 150 W | 90 W |
Max. braking power (internal brake resistor) | 14 kW | ||
Min. brake resistor (external brake resistor) | 47 W | ||
Max. braking power (external brake resistor) | 15 kW |
(1) Irms for max. 7 s
(2) S1 mode incl. power supply, without braking chopper
Mechanical data - Single-channel servo drive (AX5101 - AX5125)
Mechanical data | AX5101 | AX5103 | AX5106 | AX5112 | AX5118 | AX5125 |
---|---|---|---|---|---|---|
Weight | approx. 4 kg | approx.4 kg | approx.5 kg | approx. 5 kg | approx.11 kg | approx.11 kg |
Width | 92 mm | 185 mm | 185 mm | |||
Height without plugs | 274 mm | |||||
Depth without plugs | 232 mm |
Mechanical data - Two-channel servo drive (AX52xx)
Mechanical data | AX5201 | AX5203 | AX5206 |
---|---|---|---|
Weight | approx. 5 kg | approx. 6 kg | approx. 6 kg |
Height without plugs | 274 mm | ||
Width | 92 mm | ||
Depth without plugs | 232 mm |