Optional encoder card - AX5701 / AX5702
Figure | Art.-No. | Description | |
---|---|---|---|
AX5701-0000 | encoder option card for one additional | The optional encoder card enables connection of an additional feedback systems per channel. The system parameters match the standard parameters that are analyzed via inputs X11 and X21. Through simple configuration via jumpers up to six further digital inputs (In "A" to In "F") can be analyzed, which are provided through special feedback systems via parameter channels. The X41 and X42 sockets are compatible with the plugs of the X11 and X21 front sockets of the AX5000, which means that the tried and tested cables from the ZK4510 series can be used. To analyze the additional digital inputs you simply have to insert an adapter or establish a suitable wiring. | |
AX5702-0000 | encoder option card for two additional |