Installation of the optional encoder card

DANGER

Caution - Danger of death!

Even when the AX5000 is disconnected from the mains voltage, dangerous voltage continues to be present at the "X02" terminals of the DC link for at least 5 minutes. Wait until the DC link capacitors are discharged before touching live terminals. The voltage measured between the DC+ and DC- terminals (X02) must have dropped to below 50 V.

Notice

Destruction of the optional encoder card through electrostatic charging!

The optional encoder card is an ESD-sensitive component. Follow the usual ESD safety procedures when handling the card.

 

  • Fully release the screw (1).
  • Remove the panel (2).
  • Carefully insert the optional card (3) into the opening in the direction of the arrow. The slot has guides for the card on the short sides. Ensure that the card is inserted into these guides. Tighten the bolt (4).