Technical data
| AX2090-NF-50- | |||||
---|---|---|---|---|---|---|
Data | 0014 | 0032 | 0063 | 0100 | 0150 | 0180 |
Nominal voltage [VAC] | 480 | |||||
Nominal frequency [Hz] | 50 / 60 | |||||
Nominal current [A] | 14.6 | 32.8 | 63 | 100 | 150 | 180 |
Voltage cable/cable for 2 s [VDC] | 2236 | -- | -- | -- | -- | |
Voltage cable/housing for 2 s [VDC] | 2720 | -- | -- | -- | -- | |
Nominal temperature [°C] | 50 | 40 | ||||
Climate category (IEC 60068-1) | 25/100/21 | -- | -- | -- | -- | |
Resistance [mΩ] | 9 | 4 | 0.577 | 0.817 | 0.477 | 0.113 |
Leakage current [mA] | 15 | 6.8 | 9.8 | |||
Overload capacity (thermal) | 1.5 x nominal current for 3 minutes per hour or | |||||
Weight [kg] | 0.9 | 1.75 | 5.0 | 6.0 | 6.8 | 7.0 |
Approvals | EN 133200,UL 1283, CSA C22.2 No.8 | -- | -- | -- | -- |