Dimensional drawings
AX2090-NF50-0014 and AX2090-NF50-0032

| AX2090-NF50- | |
|---|---|---|
Dimensions | 0014 | 0032 |
B1 [mm] | 38-0.3 | 35-0.3 |
B2 [mm] | 46.4 | 58 |
B3 [mm] | Ø 4.5 | |
H1 [mm] | 70 | 90 |
H2 [mm] | 1.5 | |
K [mm²] | 4 | 10 |
L1 [mm] | 200 | |
L2 [mm] | 231 | 265 |
L3 [mm] | 221-0.5 | 255-0.5 |
PE1 [mm] | 60 | 70 |
PE2 [mm] | 9 | 8 |
PE [mm²] | M5 | |
T [Nm] | 0.5…0.6 | 1.2…1.5 |
AX2090-NF50-0063, AX2090-NF50-0100 and AX2090-NF50-0150

| AX2090-NF50- | ||
|---|---|---|---|
Dimensions | 0063 | 0100 | 0150 |
B1 [mm] | 40 | 45 | 60 |
B2 [mm] | 62 | 75 | 90 |
B3 [mm] | Ø 7 | ||
H1 [mm] | 180 | 200 | 220 |
K [mm²] | 0.6–16 | 16–50 | 35–95 |
L1 [mm] | 240 | 250 | 280 |
L2 [mm] | 280 | 290 | 320 |
L3 [mm] | 270 | 300 | |
L4 [mm] | 305 | 336 | 380 |
PE [mm²] | M6 | M8 | |
AX2090-NF50-0180

| AX2090-NF50- |
|---|---|
Dimensions | 0180 |
B1 [mm] | 180 |
B2 [mm] | 200 |
B3 [mm] | Ø 8.5 |
H1 [mm] | 120 |
K [mm²] | Busbars |
K1 [mm²] | 45 |
K2 [mm²] | 86 |
K3 [mm²] | 91 |
L1 [mm] | 160 |
L2 [mm] | 310 |
L3 [mm] | 180 |
L4 [mm] | 410 |
PE1 [mm] | 30 |
PE [mm²] | M10 |