P-0-0519 Velocity feedback 1 value d/dt

The velocity feedback 1 value can be transferred from the drive to the control unit. The velocity feedback 1 value refers to the motor feedback and is not filtered and calculated by the differentiation of the position feedback 1 value. Scaling is according to S-0-0036.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min. Value

-2 147 483 648

Default

0

Max. Value

2 147 483 647

Unit

rev/(230 ms)

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

from Rev. 210