P-0-0512 Velocity filter 1: Gain at infinite frequency

P-0-0512 Velocity filter 1: Gain at infinite frequency 1:

Internal Parameter!

This IDN isn´t intended for use by end users!

Setting this gain to a value greater than zero turns the velocity error-signal low pass filter P-0-0511 into a phase lag compensator.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

8

Min. Value

0.00000000

Default

0.00000000

Max. Value

0.99999999

Unit

-

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No