P-0-0511 Velocity filter 1: Low pass time constant

P-0-0511 Velocity filter 1: Low pass time constant 1:

Internal Parameter!

This IDN isn´t intended for use by end users!

Configuration of the velocity error-signal low pass filter time constant. Setting P-0-0512 to a value greater than zero turns the low pass filter into a phase lag compensator.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

3

Min. Value

0.000

Default

0.000

Max. Value

65.000

Unit

ms

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No