P-0-0192 Feedback 2: Save digital name plate (pc)
Feedback 2: The digital name plate is saved in the feedback memory.
Attributes
Name |
Value |
---|---|
Datatype |
binary |
Data length in bit |
16 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCAT state |
PreOp, SafeOP and Op |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
No |
Passwort-Level |
2 |
Value |
Description |
---|---|
0 |
Cancel cmd |
1 |
Set cmd |
3 |
Set & enable cmd |
For further information please look into the involved IDN: |