P-0-0341 Gantry brake configuration

This IDN can be used for a special reaction in case of an error state of the other gantry drive.

Attributes

Name

Value

Datatype

udec

Data length in bit

96

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

from Rev. 210