P-0-1102 Position command value (Dynamic MDT)

During the position control drive operation mode, the position command values are transferred from the control unit to the drive according to the time pattern of the control unit cycle. The modulo calculation isn't considered here.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min. Value

-2 147 483 648

Default

0

Max. Value

2 147 483 647

Unit

inc

Changeable EtherCATState

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

from Rev. 210