P-0-0904 Save device component hardware Id's (pc)
Internal parameter! This IDN isn´t intended for use by end users! |
Internal manufacturer procedure command!
Attributes
Name |
Value |
---|---|
Datatype |
binary |
Data length in bit |
16 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable EtherCATState |
In PreOp, SafeOp and Op |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
No |
Password protection level |
1 |
Value |
Description |
---|---|
0 |
Cancel cmd |
1 |
Set cmd |
3 |
Set & enable cmd |