P-0-1100 Torque command value (Dynamic MDT)

During operation mode torque / force control, torque / force command values are transferred from the control unit to the drive updated with the control unit cycle time. The value is related to the configured channel peak torque / force (P-0-0094). 1000 (=100.0%) requests the maximal value.

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

1

Min. Value

-100.0

Default

0.0

Max. Value

100.0

Unit

%

Changeable EtherCATState

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

from Rev. 210