S-0-0001 Control unit cycle time (TNcyc)

The parameter contains information regarding the time intervals at which the numeric control makes new set values available.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min value

125

Default

500

Max value

20000

Unit

µs

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

from 200: Interpolation P-0-0556

This parameter must be transferred in PreOp from the master to the slave and is taken into account in the slave from SafeOp. S-0-0001 must be equal to S-0-0002.
When using a control mode which contains position control, S-0-0001 must be equal or greater than P-0-0004. If S-0-0001 is longer than P-0-0004, AX5000 interpolates the missing set values. Interpolation can be configured in P-0-0556.

S-0-0001 Control unit cycle time (TNcyc) 1:

For further information please look into the involved IDN:

S-0-0001, S-0-0002, P-0-0004, P-0-0556