P-0-0900 Factory settings

P-0-0900 Factory settings 1:

Internal parameter!

This IDN isn´t intended for use by end users!

A collection of the device factory settings.

Attributes

Name

Value

Datatype

udec

Data length in bit

4448

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable EtherCATState

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No

Password level

1