P-0-0801 Digital inputs, state

This IDN displays the state of the digital drive inputs.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

0

Default

0

Max. Value

0

Unit

-

Changeable EtherCATState

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No