P-0-0611 Configurable status word

With the IDN P-0-0611 "Configurable status word" can be a configured operational state of the axis indicated. The indicated operational state is configured with this parameter.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable EtherCATState

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No