P-0-0610 Configurable status word configuration

With the IDN P-0-0611 "Configurable status word" can be a configured operational state of the axis indicated. The indicated operational state is configured with this parameter.

Attributes

Name

Value

Datatype

udec

Data length in bit

224

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable EtherCATState

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210