P-x-0352 Drive halt jerk bipolar

Drive Halt deceleration (S-0-0372) is activated in conjunction with drive Halt jerk if Drive Halt (control word, bit 13 = 1 -> 0) is changed by the control unit.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

0 (= no jerk limitation)

Min. Value

0

Default

0

Max. Value

1 073 741 824

Unit

rad/s³

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210


P-x-0352 Drive halt jerk bipolar 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0352 - P-7-0352.