P-0-0515 Current command value filter 1

To optimize the velocity loop tuning up to 4 current command value filters can be configured.

Attributes

Name

Value

Datatype

udec

Data length in bit

544

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCATState

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No