P-0-0315 Diagnostic output

In case of an error (C1D) or a warning (C2D) a digital output of the drive can be set to signal the error or warning.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No