P-0-0301 Error times history

The timestamps related to the errors in the error number history. The value of S-0-0435 'Operating time drive control' is used as timestamp if an error occurs.

Attributes

Name

Value

Datatype

hex

Data length in bit

3232

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

s

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No