S-0-0435 Operating time drive control

The parameter contains the operating time of the control electronics of the drive. This time is continuously incremented and saved internally during operation, whenever the 24 V supply voltage is present.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

s

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No