P-0-0168 Actual resolver data

This parameter displays some actual data of the connected resolver.

Attributes

Name

Value

Datatype

udec

Data length in bit

352

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

P-0-0168 Actual resolver data 1:

For further information please look into the involved IDN:

P-0-0150