P-0-0310 Error reaction verification

The drives error behaviour can be tested with this parameter. The choosen error type is triggered if the appropriate flag is written to 1.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210

Password protection level

2