P-0-0304 Report diagnostics information

If the flag for the error, warning or information level is set a report message is send to the EtherCAT master. The EtherCAT master can display the message in it's local logger.

Attributes

Name

Value

Datatype

hex

Data length in bit

16

Decimal point

0

Min. Value

0

Default

0

Max. Value

7; from Rev. 210: 15

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210