P-0-0170 Feedback data state
This read only parameter displays the data state flags of the feedback 1 and 2 position.
Attributes
Name |
Value |
---|---|
Datatype |
binary |
Data length in bit |
16 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCAT state |
Op |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
No |
Parameter structure:
Bit |
Description |
---|---|
0 |
Feedback 1 Position 0 = invalid |
1 |
Feedback 1 Commutation Position 0 = invalid |
2 |
Feedback 1 Error 0 = invalid |
3 - 7 |
Reserved |
8
|
Feedback 2 Position 0 = invalid |
9 |
Reserved |
10 |
Feedback 2 Error 0 = invalid |
11 - 15 |
Reserved |
For further information please look into the involved IDN: |