P-0-0160 Calibrate commutation offset (pc)
With this procedure command (pc) the required mechanical commutation offset of the motor can be adjusted. Be careful: This command may cause a movement of the motor. The resulting offset value can be read via P-0-0058 (Mechanical commutation offset).
Attributes
Name |
Value |
---|---|
Datatype |
binary |
Data length in bit |
16 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCAT state |
PreOp, SafeOp, Op |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
No |
Password protection level |
2 |
Value |
Description |
---|---|
0 |
Cancel cmd |
1 |
Set cmd |
3 |
Set & enable cmd |
For further information please look into the involved IDN: |