P-0-0127 Mechanical linear motor data

This IDN specifies motor mass and load mass.

Attributes

Name

Value

Datatype

udec

Data length in bit

96

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

P-0-0127 Mechanical linear motor data 1:

For further information please look into the involved IDN:

P-0-0514