P-0-0514 Velocity observer
The velocity observer generates due to a drive internal motor model a velocity feedback signal without delay due to numerical differentiation. In addition the generated velocity signal is less noisy.
Attributes
Name |
Value |
---|---|
Datatype |
udec |
Data length in bit |
128 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCATState |
In PreOp, SafeOp and Op |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
changed from Rev. 210 |
Further Information