P-x-0115 ASM: Stall protection loop, torque limit value

This IDN configures the torque limit value for the induction motor stall protection control loop.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

0.0

Default

100.0

Max. Value

100.0

Unit

%

Changeable in EtherCAT state

PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0115 ASM: Stall protection loop, torque limit value 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0115 - P-7-0115.

P-x-0115 ASM: Stall protection loop, torque limit value 2:

For further information please look into the involved IDN:

P-x-0112