P-x-0112 ASM: Acceleration control, torque limit value

This IDN configures the torque limit value to control acceleration of an induction motor.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

0.0

Default

100.0

Max. Value

100.0

Unit

%

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0112 ASM: Acceleration control, torque limit value 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0112 - P-7-0112.

P-x-0112 ASM: Acceleration control, torque limit value 2:

For further information please look into the involved IDN:

P-x-0115