P-0-0125 Pole pair distance

In case of a linear motor the pole pair distance in mm is used to calculate the commutation.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

2

Min. Value

0.00

Default

0.00

Max. Value

100.00

Unit

mm

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

P-0-0125 Pole pair distance 1:

For further information please look into the involved IDN:

P-0-0069, P-0-0092, P-0-0165