P-0-0076 Motor temperature sensor characteristic

10 ordered pairs of numbers are describing the nonlinear relation between temperature and resistance of the thermistor.

Attributes

Name

Value

Datatype

udec

Data length in bit

352

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

P-0-0076 Motor temperature sensor characteristic 1:

For further information please look into the involved IDN:

P-x-0061