P-0-0078 Max motor dc link voltage

The motor maximal dc link voltage describes the isolation capability of the motor winding.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

0.0

Default

0.0

Max. Value

1000.0

Unit

V

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

P-0-0078 Max motor dc link voltage 1:

For further information please look into the involved IDN:

P-0-0206