P-0-0206 Power management switching thresholds
This read only parameter displays the switching thresholds of the power management (e.g. the main relay on/off thresholds, the charge resistor bypass threshold, ...).
Attributes
Name |
Value |
---|---|
Datatype |
udec |
Data length in bit |
512 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCAT state |
No |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
changed from Rev. 210 |
Further Information
- Actual length
- Max length
- Data
- Umain, max. critical hardware voltage
- Umain, min. critical hardware voltage
- Umain, overvoltage warning threshold
- Umain, undervoltage warning threshold
- Umain, peak overvoltage error threshold
- Umain, peak undervoltage threshold
- Umain, peak lost phase threshold
- Internal brake chopper on threshold
- Internal brake chopper off threshold
- Base internal brake chopper on threshold
- External brake chopper on threshold
- External brake chopper off threshold
- Base external brake chopper on threshold
- External DcLink connection off threshold
- DcLink overvoltage error threshold
- DcLink undervoltage warning off threshold
- DcLink undervoltage warning threshold
- DcLink undervoltage error threshold
- DcLink charge resistor bypass-on threshold
- DcLink charge resistor bypass-off threshold
- External Umain relay, off threshold
- External Umain relay, on threshold
- AX5160-AX5193: Umain peak phase monitoring threshold
- Umain ARV overvoltage error threshold (from Rev. 210)
- Umain ARV undervoltage error threshold (Rev. 210)
- Umain ARV loss threshold (from Rev. 210)
- reserved