S-0-0204 Motor shut down temperature

If the temperature of the motor exceeds this value, the drive sets error bit 2 of S-0-0011, and an error is generated. FD07 "Motor overtemperature shutdown" is issued as the corresponding error code.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.0

Default

100.0

Max value

150.0

Unit

°C

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-0-0204 Motor shut down temperature 1:

For further information please look into the involved IDN:

S-0-0011