WSTIME
ASCII - Command | WSTIME |
|
| |
Syntax Transmit | WSTIME [Data] |
| ||
Syntax Receive | WSTIME <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 36D0 (hex) | |
DIM | msec | PROFIBUS PNU | 1664 (dec) IND = 0001xxxx (bin) | |
Range | 0 .. 100 | DPR | 464 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 5.41 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | Action Time of the W&S - Funktion |
Description
WSTIME defines the action time of the W&S - function in FBTYPE = 7 and 8. The different current vectors are switched on for that time and increase the move distance. See also WSAMPL.
If WSTIME is set to "0", the calculation depending on GV is done automatically.