WPOSX
ASCII - Command  | WPOSX  | 
  | 
  | |
Syntax Transmit  | WPOSX [Data]  | 
  | ||
Syntax Receive  | WPOSX <Data>  | Available in  | 
  | |
Type  | Variable rw  | MMI  | No  | |
ASCII Format  | Integer32  | CANBus Object Number  | 3641 (hex)  | |
DIM  | -  | PROFIBUS PNU  | 1921 (dec) IND = 0000xxxx (bin)  | |
Range  | 0 .. 65535  | DPR  | 321 (dec)  | |
Default  | 0  | 
  | ||
Opmode  | All  | Data Type Bus/DPR  | Integer32  | |
Drive State  | -  | Weightning  | 
  | |
Start Firmware  | 3.20  | 
  | ||
Configuration  | No  | Revision  | 1.6  | |
Function Group  | Position Controller  | EEPROM  | No  | |
Short Description  | Mode of Fast Position Registers 1 ... 16  | |||
Description
The bit-variable WPOSX can be used to configure the fast position registers P1 ... P16 individually. The WPOSX variable can be considered as a 32-bit variable, whereby the lower 16 bits (bits 0 ... 15) are used for the configuration of the position registers P1 ... P16.
- Bit=0 position is monitored continuously
 - Bit=1 position is monitored once. When the position signal is generated, the corresponding enable bit (WPOSE) is set to 0, so that the monitoring is disabled for this position register,
 
See also WPOS