WPOSE
ASCII - Command  | WPOSE  | 
  | 
  | |
Syntax Transmit  | WPOSE  | 
  | ||
Syntax Receive  | WPOSE <Data>  | Available in  | 
  | |
Type  | Variable ro  | MMI  | No  | |
ASCII Format  | Integer32  | CANBus Object Number  | 363F (hex)  | |
DIM  | -  | PROFIBUS PNU  | 1919 (dec) IND = 0000xxxx (bin)  | |
Range  | 0 ..65535  | DPR  | 319 (dec)  | |
Default  | 0  | 
  | ||
Opmode  | All  | Data Type Bus/DPR  | Integer32  | |
Drive State  | -  | Weightning  | 
  | |
Start Firmware  | 3.20  | 
  | ||
Configuration  | No  | Revision  | 1.6  | |
Function Group  | Position Controller  | EEPROM  | No  | |
Short Description  | Enable Fast Position Registers 1 ... 16  | |||
Description
The bit-variable WPOSE can be used to enable or disable the fast position registers P1 ... P16. The WPOSE variable can be considered as a 32-bit variable, whereby the lower 16 bits (bits 0 ... 15) are used for the configuration of the position registers P1 ... P16.
- Bit=0 the corresponding position register is not monitored
Bit=1 the position register is monitored 
See also WPOS