WMASK
ASCII - Command | WMASK |
|
| |
Syntax Transmit | WMASK [Data] |
| ||
Syntax Receive | WMASK <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 363E (hex) | |
DIM | - | PROFIBUS PNU | 1918 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 4294967295 (1 Bit is 1 warning) | DPR | 318 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 2.49 |
| ||
Configuration | No | Revision | 1.7 | |
Function Group | Amplifier | EEPROM | No | |
Short Description | Warning as Fault Mask |
Description
The WMASK parameter can be used to reconfigure a warning as the fault message F24. The WMASK parameter is a bit-variable, with bit assignments that correspond to the STATCODE * status variable. The bit that is set within the WMAKS variable means that the corresponding warning bit in the STATCODE * variable should generate an F24 fault message, as well as a warning. Unlike warnings, a fault message results in the disabling of the output stage, and the opening of the BTB contact. A reconfiguration of a warning to a fault message can be especially relevant for the following warnings: contouring/following error, threshold detection, hardware limit switch. The value must be entered in decimal.