VMAX
ASCII - Command | VMAX |
|
| |
Syntax Transmit | VMAX |
| ||
Syntax Receive | VMAX <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3624 (hex) | |
DIM | RPM | PROFIBUS PNU | 1892 (dec) IND = 0000xxxx (bin) | |
Range | 00 .. 12000.0 | DPR | 292 (dec) | |
Default | - |
| ||
Opmode | 0, 1 | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Velocity Controller | EEPROM | No | |
Short Description | Maximum System Speed |
Description
VMAX returns the maximum speed that can be reached by the amplifier/motor combination as set by (MSPEED).