VER
ASCII - Command  | VER  | 
  | 
  | |
Syntax Transmit  | VER [*]  | 
  | ||
Syntax Receive  | VER <Data>  | Available in  | 
  | |
Type  | Variable ro  | MMI  | Yes  | |
ASCII Format  | String  | CANBus Object Number  | No  | |
DIM  | -  | PROFIBUS PNU  | No  | |
Range  | max 50 ASCII Characters  | DPR  | No  | |
Default  | -  | 
  | ||
Opmode  | All  | Data Type Bus/DPR  | -  | |
Drive State  | -  | Weightning  | 
  | |
Start Firmware  | 1.20  | 
  | ||
Configuration  | No  | Revision  | 1.3  | |
Function Group  | Basic Setup  | EEPROM  | No  | |
Short Description  | Firmware Version  | |||
Description
The command VER returns the version designation and the date of creation for the firmware.
The expanded form of the command (VER *) returns a version list for the various firmware and hardware components.
- Version of the basic firmware
 - Hardware revision
 - CPLD version
 - FPGA version (this version designation labels the type of FPGA program that is loaded, and can vary according to the equipment configuration), see FPGA, GEARMODE.
 - CAN: firmware version
 - Version of the motor database (MDB)
 - Profibus/Sercos firmware version